概览

简介

Lauterbach TRACE32® tools are a suite of leading-edge hardware and software components that enables you to analyze, optimize and certify all kinds of embedded systems. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field. The intuitive modular design provides the highest available performance for the RA family of MCUs.

图像

特性

  • Providing the most extensive feature set and performance in the embedded industry including full OS- and RTOS-debug-support.
  • Modular approach allows easy migration to other processors and microcontrollers, such as Renesas RH850, RZ and RX families.
  • World-class support providing fast response times, deep processor expertise, and lifetime coverage.
  • Covering the entire life-cycle of a design: Simulation, virtual platforms, real-life hardware, automated test regression and continuous integration.
  • Tool Qualification Support Kit (TQSK) for safety-related projects is simplifying path to certification.

产品对比

应用

应用

  • Internet of Things (IoT)
  • Industrial Automation
  • Functional Safety
  • Motor Control
  • Medical
  • Consumer Electronics

文档

类型 文档标题 日期
产品简述 PDF 406 KB
1 item
Lauterbach Chip Search