The V850E/ME2 is a 32-bit single-chip microcontroller that incorporates cache, data RAM, instruction RAM, and various peripheral functions such as memory controllers, a DMA controller, timer/counter, serial interfaces, USB function controller (USBF), and an A/D converter for realizing high-capacity data processing and sophisticated real-time control.
Software title
|
Software type
|
公司
|
---|---|---|
Software Package for V850 [SP850] Software Package for V850. C compiler (CA850), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
|
Compiler/Assembler | 瑞萨电子 |
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | 瑞萨电子 |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
176 | 否 | No | No | 否 | |||||||||||||||
V850E1 | 32 | 0 | 0 | 144 | 176 | 3 - 3.6 | 133 | 78 | 16-bit x 12-ch | 10-bit x 8-ch | 否 | Yes | No | 否 | -40 to 85°C | ||||
V850E1 | 32 | 0 | 0 | 144 | 176 | 3 - 3.6 | 150 | 78 | 16-bit x 12-ch | 10-bit x 8-ch | 否 | Yes | No | 否 | -40 to 85°C | ||||
176 | 否 | No | No | 否 | |||||||||||||||
176 | 否 | No | No | 否 | |||||||||||||||
176 | 否 | No | No | 否 | |||||||||||||||
176 | 否 | No | No | 否 | |||||||||||||||
176 | 否 | No | No | 否 | |||||||||||||||
V850E1 | 32 | 0 | 0 | 144 | 176 | 3 - 3.6 | 66 | 78 | 16-bit x 12-ch | 10-bit x 8-ch | 否 | Yes | No | 否 | -40 to 85°C | ||||
176 | 否 | No | No | 否 | |||||||||||||||
V850E1 | 32 | 0 | 0 | 144 | 176 | 3 - 3.6 | 100 | 78 | 16-bit x 12-ch | 10-bit x 8-ch | 否 | Yes | No | 否 | -40 to 85°C |