The H8S/2345 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

应用

  • Car Audio
  • Chassis & Safety
  • Home Appliance
  • Connectivity

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX) 日本語 指南 PDF 413 KB
Real-time OS RI600/4 for RX600 Series Application Note: Application Transition Guide (from HI1000/4 to RI600/4) 指南 PDF 371 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition 日本語 指南 PDF 890 KB
Flash Microcomputer On-Board Programming Adapter Board HS0008EASF5H User's Manual 日本語 手册 PDF 342 KB
HS0008EASF4H_5H Programming software 日本語 手册 PDF 33 KB
H8S H8/300 Series C/C++ Compiler Package Ver.7.00 User's Manual 日本語 手册 PDF 4.76 MB
Note on C/C++ Compiler package for H8SX, H8S and H8 Family V.7.00 Release 00 日本語 手册 PDF 113 KB
E100 仿真器安装指南(硬件编) 手册 PDF 291 KB
PC Card Interface for E6000 E6000H E8000 Emulator HS6000EIP02H Users Manual 日本語 手册 PDF 431 KB
Description Notes on Using LAN Adapter for E6000/E6000H/E8000 Emulator (HS6000ELN01H) 日本語 手册 PDF 590 KB
PCI Interface Board for E6000 E6000H and E8000 Emulators HS6000EIC02H Users Manual 日本語 手册 PDF 411 KB
瑞萨FLASH开发工具箱3.07 用户手册 手册 PDF 5.32 MB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 手册 PDF 504 KB
H8SX、H8S、H8族 C/C++编译程序包 V.6.01 Release 02 注意事项和用户手册的修正 手册 PDF 137 KB
H8S/2600 Series H8S/2000 Series Software Manual 手册 PDF 1.78 MB
H8S/2345 Group, H8S/2345 F-ZTAT Hardware Manual 日本語 手册 PDF 4.61 MB
H8S、H8/300系列 C/C++编译程序、汇编程序、优化连接编辑程序 手册 PDF 7.74 MB
E6000 Emulator (Precautions on Using H8S/2655 High-performance Embedded Workshop) 日本語 手册 PDF 45 KB
Debugging Extension User's Manual 日本語 手册 PDF 2.19 MB
F-ZTAT Microcomputer On-Board Writing Program HS6400FWIW5S User's Manual 手册 PDF 371 KB
应用指南 &白皮书
RX Family, H8S Family H8S to RX Migration Guide: ADC 日本語 应用文档 PDF 483 KB
RX Family, H8S Family H8S to RX Migration Guide: DTC 日本語 应用文档 PDF 738 KB
PCB-Design for Improved EMC / EMV 应用文档 PDF 1.86 MB
Compiler Package Application Note: The application guide of Call Walker 日本語 应用文档 PDF 243 KB
High-performance Embedded Workshop Application Note: Real-time OS aware debugging 日本語 应用文档 PDF 750 KB
M3S-TFS-Tiny: Original File System Software for Microcontrollers 日本語 应用文档 PDF 265 KB
H8, H8SX Family E10A-USB Emulator Application Note Flash Memory Download Program 日本語 应用文档 PDF 298 KB
R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
Example Bootloader with Xmodem Data Transfer 应用文档 PDF 164 KB
Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer 应用文档 PDF 135 KB
Flash Memory Programming Routines 应用文档 PDF 456 KB
User Mode FLASH Programming Example 应用文档 PDF 203 KB
A Sprintf Function Implementation for Smaller ROM/RAM 应用文档 PDF 163 KB
H8S,H8/300 series C/C++ 编译器封装应用笔记 应用文档 PDF 9.07 MB
H8S H8/300 Series C/C++ Compiler Package Application Note 应用文档 PDF 5.27 MB
H8/38076R Application Note Asynchronous Serial Data Reception 日本語 应用文档 PDF 126 KB
H8/38602R Group AECPWM Output 日本語 应用文档 PDF 177 KB
H8/38076R Application Note Simultaneous Clock-Synchronous Serial Data Transmission and Reception 日本語 应用文档 PDF 133 KB
H8/38076R Application Note Simultaneous Asynchronous Serial Data Transmission and Reception 日本語 应用文档 PDF 142 KB
H8/38602R Group Application Note Subclock Operation Using the On-Chip Oscillator 日本語 应用文档 PDF 183 KB
H8/38076R Application Note Asynchronous Serial Data Transmission 日本語 应用文档 PDF 124 KB
H8/38076R Application Note Multiprocessor Communication 日本語 应用文档 PDF 138 KB
H8/38076R Application Note Clock-Synchronous Serial Data Reception (Slave Reception) 日本語 应用文档 PDF 110 KB
H8S Family Application Note 15-Phase PWM Output 日本語 应用文档 PDF 65 KB
H8S Family Application Note Measuring the High-and Low-Level Periods of a Pulse 日本語 应用文档 PDF 60 KB
H8S Family Application Note Long-Cycle Pulse Output 日本語 应用文档 PDF 64 KB
H8S Family Application Note Measuring the Phase Difference of Two-Phase Pulse 日本語 应用文档 PDF 74 KB
H8S Family Application Note Pulse-Train Output 应用文档 PDF 59 KB
HEW Tcl/Tk 应用笔记 应用文档 PDF 3.25 MB
HI Series RTOS Application Note 应用文档 PDF 3.03 MB
Single Power Supply F-ZTAT On-Board Programming Application Note 应用文档 PDF 1.21 MB
F-ZTAT Microcomputer On-Board Programming Application Note 应用文档 PDF 852 KB
High-performance Embedded Workshop Tcl/Tk Application Note 应用文档 PDF 1.43 MB
H8S Series Technical Q&A Application Note 应用文档 PDF 697 KB
PCN / PDN
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 产品变更通告 PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 1.46 MB
Downloads
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition 日本語 Sample Code ZIP 74 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 软件 EXE 1.30 MB
- M3S-TFS-Tiny Original File System Sample Code ZIP 11.16 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 软件 EXE 7.57 MB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) Sample Code ZIP 391 KB
- H8S Family Example Bootloader with Xmodem Data Transfer Sample Code ZIP 1.72 MB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
- H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
- H8S Family User Mode FLASH Programming Example Sample Code ZIP 1.96 MB
- A Sprintf Function Implementation for Smaller ROM/RAM Sample Code ZIP 145 KB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
Driver for USB adapter for E6000 Emulator Upgrade - Debugger ZIP 267 KB
Driver for USB adapter for E6000, E6000H and E8000 Emulator Upgrade - Debugger EXE 106 KB
Driver for PCI board for E6000/E8000 Emulator for Windows®2000 and Windows®XP based PC Upgrade - Debugger EXE 93 KB
Driver for PC card for E6000/E8000 Emulator for Windows®2000 and Windows®XP based PC Upgrade - Debugger EXE 89 KB
Driver for USB adapter for E6000H Emulator for Windows® 98SE, Windows® Me, Windows® 2000 and Windows® XP 日本語 Upgrade - Debugger EXE 64 KB
E6000 Emulator Software V.5.0.00 for H8S/2655 (for High-performance Embedded Workshop) Upgrade 日本語 Upgrade - Debugger EXE 18.92 MB
- H8/38076R Application Note Asynchronous Serial Data Reception Sample Code ZIP 95 KB
- H8/38602R Group AECPWM Output Sample Code ZIP 255 KB
- H8/38076R Application Note Simultaneous Clock-Synchronous Serial Data Transmission and Reception Sample Code ZIP 101 KB
- H8/38076R Application Note Simultaneous Asynchronous Serial Data Transmission and Reception Sample Code ZIP 110 KB
- H8/38602R Group Application Note Subclock Operation Using the On-Chip Oscillator Sample Code ZIP 354 KB
- H8/38076R Application Note Asynchronous Serial Data Transmission Sample Code ZIP 94 KB
- H8/38076R Application Note Multiprocessor Communication Sample Code ZIP 106 KB
- H8/38076R Application Note Clock-Synchronous Serial Data Reception (Slave Reception) Sample Code ZIP 81 KB
- H8S Family Application Note 15-Phase PWM Output Sample Code ZIP 48 KB
- H8/300H SLPシリーズアプリケーションノートTPUインプットキャプチャ機能によるパルス周期測定 Sample Code ZIP 144 KB
- H8S Family Application Note Measuring the High-and Low-Level Periods of a Pulse Sample Code ZIP 45 KB
- H8/300H SLPシリーズアプリケーションノートRTCクロック出力機能によるクロック出力 Sample Code ZIP 91 KB
- H8S Family Application Note Long-Cycle Pulse Output Sample Code ZIP 48 KB
- H8/300H SLP シリーズアプリケーションノートTPUアウトプットコンペア機能によるパルス出力 Sample Code ZIP 118 KB
- H8S Family Application Note Measuring the Phase Difference of Two-Phase Pulse Sample Code ZIP 60 KB
- H8/300H SLPシリーズアプリケーションノートRTCフリーランニングカウンタ機能によるカウントアップ Sample Code ZIP 124 KB
- H8S Family Application Note Pulse-Train Output Sample Code ZIP 42 KB
Tool News
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 201 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 or Later 日本語 Tool News - Note PDF 195 KB
AutoUpdate Utility Revised to V.1.05.00 日本語 Tool News - Release PDF 192 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 195 KB
High-performance Embedded Workshop Revised to V.4.05.01 日本語 Tool News - Release PDF 195 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 日本語 Tool News - Note PDF 194 KB
High-performance Embedded Workshop Revised to V.4.05.00 日本語 Tool News - Release PDF 208 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 194 KB
其他
瑞萨电子MCU新产品型号速查手册 手册 PDF 13.57 MB
Renesas Microcomputer H8S Family Selection Guide 日本語 手册 PDF 3.29 MB
瑞萨MCU型号速查手册 手册 PDF 2.81 MB
Trouble Shoot Documents 仿真时的WDT问题 Others PDF 102 KB
Trouble Shoot Documents R8C如何混合编程 Others PDF 117 KB
Trouble Shoot Documents R8C浮点问题 Others PDF 112 KB
Renesas MCUs H8S Family H8SX Family 手册 PDF 6.35 MB
Renesas Semiconductor Lead-Free Packages 手册 PDF 1.32 MB
Flash Development toolkit Ver2.0.001 日本語 Technical Update PDF 17 KB
Limitations on H8S/2655 H8S/2338 E6000 Emulator 日本語 Technical Update PDF 16 KB
Limitations on H8S/2655 H8S/2338 E6000 emulator 日本語 Technical Update PDF 33 KB

Software / Tools

文档标题 类型 Description 公司
HI1000/4 Real-time OS for H8SX, H8S Family ITRON OS μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
C/C++ Compiler Package for H8SX, H8S, H8 Family Compiler/Assembler C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
F-ZTAT Microcomputer On-Board Writing Program Programmer (Unit/SW) F-ZTAT microcomputer on-board writing program [Support MCU/MPU and devices: SuperH,H8S,H8] Renesas
Simulator Debugger for H8SX, H8S, and H8 Families Simulator Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas