The H8SX/1648G, H8SX/1648H Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX651 Group.

Main Solutions

Key Features:

  • CPU
    • 32-bit bus
    • Power supply voltage: 3.0-3.6 V
      (H8SX/1648H:2.95-3.6V)
    • Maximum operating frequency: 50 MHz
    • Executes basic instructions in 1 state
    • 32-bit internal multiplier/ divider
  • Internal memory
    • H8SX/1642G, H8SX/1642H
       (Flash 256 KB, RAM 24 KB)
    • H8SX/1644G, H8SX/1644H
       (Flash 512 KB, RAM 40 KB)
    • H8SX/1648G, H8SX/1648H
       (Flash 1024 KB, RAM 56 KB)
  • Bus controller (BSC)
  • DMA controller (DMAC) : 4 ch
  • EXDMAC : 4 ch
  • Data transfer controller (DTC)I/O ports: 102 input/output ports, 13 inputports
  • 16-bit timer pulse unit (TPU) : 12 ch
  • Programmable pulse generator (PPG) x 2 units
  • 8-bit timers (TMR) : 8 ch
  • Watchdog timer (WDT)
  • User break controller (UBC)
  • A/D converters (High-speed A/D converters 4 ch x 3 units): 12ch
  • D/A converters: 2 ch
  • Serial communication interface(SCI) : 7 ch
    • Asynchronous/ clocked synchronous
    • Smart card I/F : 7 ch
    • Hi-speed SCI (720kbps) : 2 ch
  • Boundary scan function supported
  • I2C bus: 4 ch
    • I2C supports 5V input with only channel 2 and
  • 32K Timer
  • LVD/POR*  *H8SX/1648H group only
  • Operating modes: 7 operating modes
  • Package
    • LFBGA176V(BP-176Ⅴ)
  • Development environment
    • On-chip emulator (E10A-USB)

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.