Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
RAM (KB) |
Program Memory (KB) |
Lead Count (#) |
Timer |
Temp. Range |
Moisture Sensitivity Level (MSL) |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|
器件号 | |||||||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 12 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -20 to 75°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 48 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 85°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 105°C | |||
0.5 | 16 | 64 | 8-bit x 3-ch, 16-bit x 1-ch | -40 to 125°C |