Function | IP name | Process (or Soft macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
Timer | GPT 16-bit General Purpose Timer(4channels) |
Soft macro | Available | IP_Datasheet(D-1):GPT (PDF) | Contact |
TPU 16bit Timer Pulse Unit(6channels) |
Soft macro | Available | IP_Datasheet(D-2):TPU (PDF) | ||
WDT 14-bit Watchdog timer |
Soft macro | Available | IP_Datasheet(D-3):WDT (PDF) | ||
Peripheral | SPI Serial Peripheral Interface(2channels) |
Soft macro | Available | IP_Datasheet(D-5):SPI (PDF) | Contact |
SCI Serial Communications Interface(9channels) |
Soft macro | Available | IP_Datasheet(D-7):SCI (PDF) | ||
I2C Inter-IC bus interface(2channels) |
Soft macro | Available | IP_Datasheet(D-6):I2C (PDF) | ||
I3C Improved Inter-IC bus interface |
Soft macro | Available | IP_Datasheet(D-8):I3C (PDF) |