概览

简介

The RH4Z2501 evaluation kit can be used for a detailed evaluation and configuration of the Renesas RH4Z2501 family. The kit contains two boards, the RH4Z2501 evaluation board and a communication board. The communication board provides a USB interface to the user's computer running the evaluation kit GUI.

The RH4Z2501-KIT Evaluation Board Quick Start Guide provides a step by step guide to use the RH4Z2501-KIT, its main features, and the necessary hardware setup to implement an IO-link network using different approaches.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

应用

文档

类型 文档标题 日期
快速入门指南 PDF 1.60 MB
1 item

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 39.37 MB
1 item
RH4Z2501 Single Channel IO-Link Line Driver Overview

See how the robust RH4Z2501 combines flexible configurations and embedded diagnostics to simplify IO-Link integration and achieve best-in-class performance.

新闻和博客