Low Power High-Definition Haptic Driver Evaluation Kit
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB...
The DA7282 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7282 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.
The DA7282 differs from the DA7280 and DA7281 by providing the capability to go into a full standby mode, lowering current consumption to 5nA.
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB...
The US082-DA7280EVZ evaluation board enables quick prototyping for a custom system design with the DA7280 ultra-low power haptic driver. The board provides a standard...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.