Easily upgrade to EtherCAT communication from existing serial interfaces.

Note: For evaluation of this solution kit

EtherCAT Slave Stack Code and EtherCAT Master are needed for evaluation.

特性

  • TS-EC-1-COM-E (Tessera Technology) Communication Module Board
    • Interfaces
      • EtherCAT (2ch), RS-485 (1ch), USB (1ch), CAN (1ch), I 2C (1ch), SPI (1ch), GPIO
  • EtherCAT Communication Conformance Test Items
    • Test Report Number: 0x766_002, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: -
      • Interoperability Test: OK
  • EtherCAT with CiA402 Profile Conformance Test Items
    • Test Report Number: 0x766_003, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: OK
      • Interoperability Test: OK
  • EtherCAT with Semi Device Profile Conformance Test Items
    • Under preparation

应用

  • EtherCAT communication

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
应用指南 &白皮书
- R-IN, RZ/T1, EC-1 Groups Software PLC Guide: EtherCAT 日本語 应用文档 PDF 303 KB
R-IN, RZ/T1, EC-1, TPS-1 Groups Software PLC Guide: Configuring Projects and Creating User Interfaces 日本語 应用文档 PDF 696 KB
下载
R-IN, RZ/T1, EC-1 Groups Software PLC Guide: EtherCAT - Sample Code 日本語 样例程序 ZIP 2.80 MB