The 8V19N492-39 evaluation board is designed to enable customers to evaluate the functionality and performance of the 3932.16 MHz FemtoClock® NG Jitter Attenuator and Clock Synthesizer.
The 8V19N492-39 device on the evaluation board can be programmed and configured via a PC-based GUI, called Timing Commander, to generate an output frequency of 3932.16MHz and integer-divided frequencies with very low phase noise and RMS phase jitter.
Software title
|
Software type
|
公司
|
---|---|---|
Timing Commander Timing Commander™ 是一个基于 Windows™ 的创新软件平台,通过这个平台,系统设计工程师可以通过直观且灵活的图形用户界面 (GUI) 对精密的计时设备进行配置、编程和监控。
|
Code Generator | 瑞萨电子 |
1 item
|
购买 / 样片 |
|
---|---|
器件号 | |
8V19N492-39-EVK circle有效 |