Three-phase is the MOSFET driver for brushless motor. Built-in variety of detection and protection function, EGR, air conditioning, it is suitable for inverter drive of medium to large capacity motor applications such as EPS. 24V system compatible products and current sense amplifier with a built-in MCU power supply, such as motor position detection function built-in product was line up, it will contribute to the small size and high performance of the unit.

 

Below you will find information to support the development of your application.
You can find technical updates and datasheets for this product here.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Simulation Model Download SPICE parameters, IBIS models, and other simulation data.