文档标题 | 信息 |
---|---|
Package Name | V72.9X10 |
Package Previous Code | YYZ |
Package Description | Custom 72 I/O 9mm x 10mm x 10mm Power Tower Module |
Package Status | Active |
Package Type | Module |
Package Code | YYZ |
分类 | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 9mm |
Thickness | 10mm |
Pitch | 1.1mm |
Pkg. Dimensions (mm) | 10.00 x 9.00 x 10.00 |