文档标题 | 信息 |
---|---|
Package Name | V15.10X10 |
Package Previous Code | YVV |
Package Description | Custom 15 I/O 10mm x 10mm x 5mm CO2 SENSOR Module |
Package Status | Active |
Package Type | Module |
Package Code | YVV |
分类 | PLASTIC |
Lead Count | 0 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |