文档标题 | 信息 |
---|---|
Package Name | Y6.2.8X3 |
Package Previous Code | YGV |
Package Description | Custom I/O 2.8mm x 3mm x 1.7mm Embedded Laminate u-Module |
Package Status | Active |
Package Type | Module |
Package Code | YGV |
分类 | PLASTIC |
Lead Count | 0 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 2.8mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 2.80 x 1.70 |