文档标题 | 信息 |
---|---|
Package Name | Y83.12X11 |
Package Previous Code | YGU |
Package Description | Custom 83 I/O 12mm x 11mm x 5.2mm ARRAY STYLE I/O aQFN + POP Module |
Package Status | Active |
Package Type | Module |
类别 | PLASTIC |
Package Code | YGU |
分类 | PLASTIC |
Lead Count | 83 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 12mm |
Thickness | 5.2mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 11.00 x 12.00 x 5.20 |