文档标题 | 信息 |
---|---|
Package Name | Y22.15X15 |
Package Previous Code | YGG1 |
Package Description | Special 22 I/O 15mm x15 mm Custom HDA Module with G770HJ for eng |
Package Status | Active |
Package Type | Module |
Package Code | YGG1 |
分类 | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 3.6mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 15.00 x 15.00 x 3.60 |