文档标题 | 信息 |
---|---|
Package Name | W5X7.35C |
Package Previous Code | WSK |
Package Description | 5x7 WLCSP TKCURDL 0.5mm Pitch, ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Package Code | WSK |
分类 | PLASTIC |
Lead Count | 35 |
Pb (Lead) Free | Yes |
长度 | 3.67mm |
宽度 | 2.55mm |
Thickness | 0.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.67 x 2.55 x 0.60 |