文档标题 | 信息 |
---|---|
Package Name | W4X4.12 |
Package Previous Code | WRD |
Package Description | 4x4 12 Balls, 0.4mm Pitch, WLCSP - ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Package Code | WRD |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.89mm |
宽度 | 1.89mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.89 x 1.89 x 0.50 |