文档标题 | 信息 |
---|---|
Package Name | KGF4N60 |
Package Previous Code | WRA |
Package Description | 6 Pad WLCSP-EN |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | SPD_GENERAL |
Package Code | WRA |
分类 | SPD_GENERAL |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.47mm |
宽度 | 1.47mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 1.47 x 1.47 x 0.00 |