文档标题 | 信息 |
---|---|
Package Name | W9X12.108A |
Package Previous Code | WQT |
Package Description | 9x12 108 Balls, 0.4mm Pitch, WLCSP; (with BSC) - PTI |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Package Code | WQT |
分类 | PLASTIC |
Lead Count | 108 |
Pb (Lead) Free | Yes |
长度 | 5.02mm |
宽度 | 3.74mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.02 x 3.74 x 0.53 |