文档标题 | 信息 |
---|---|
Package Name | W3X4.12D |
Package Previous Code | WQR |
Package Description | 3x4 12 Balls, 0.4mm Pitch, WLCSP; UAT |
Package Status | Active |
Package Type | WLCSP-BP |
Package Code | WQR |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 1.88mm |
宽度 | 1.32mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.88 x 1.32 x 0.50 |