文档标题 | 信息 |
---|---|
Package Name | W5X7.35D |
Package Previous Code | WQQ |
Package Description | 5x7 35 Balls, 0.4mm Pitch, WLCSP - UAT |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Package Code | WQQ |
分类 | PLASTIC |
Lead Count | 35 |
Pb (Lead) Free | Yes |
长度 | 3.4mm |
宽度 | 2.39mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.40 x 2.39 x 0.50 |