文档标题 | 信息 |
---|---|
Package Name | W2X5.10A |
Package Previous Code | WQI |
Package Description | 2x5 10 Ball, 0.4mm Pitch WLCSP (with BSC); ATT (Bump), UNM (BE2) |
Package Status | Active |
Package Type | WLCSP-BPBC |
Package Code | WQI |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 2.02mm |
宽度 | 1.02mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.02 x 1.02 x 0.53 |