文档标题 | 信息 |
---|---|
Package Name | W5X8.40A |
Package Previous Code | WQH |
Package Description | 5x8 40 Balls, 0.4mm Pitch, WLCSP; Greatek |
Package Status | Active |
Package Type | WLCSP-BP |
Package Code | WQH |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 3.26mm |
宽度 | 2.06mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.26 x 2.06 x 0.50 |