文档标题 | 信息 |
---|---|
Package Name | W5X5.25K |
Package Previous Code | WQG |
Package Description | 5x5, 25 balls, 0.4mm Pitch, WLCSP; (with BSC) ATT |
Package Status | Active |
Package Type | WLCSP-BPBC |
Package Code | WQG |
分类 | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.32mm |
宽度 | 2.32mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.32 x 2.32 x 0.53 |