文档标题 | 信息 |
---|---|
Package Name | GWS2350S |
Package Previous Code | WQA |
Package Description | 2 x 2 ball WLCSP-BP .5 Pitch |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | SPD_GENERAL |
Package Code | WQA |
分类 | SPD_GENERAL |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 1.37mm |
宽度 | 1.37mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 1.37 x 1.37 x 0.00 |