文档标题 | 信息 |
---|---|
Package Name | W4X5.20T |
Package Previous Code | WPX |
Package Description | 4x5 20 Balls, 0.4mm Pitch, WLCSP; (with BSC) ATT |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
类别 | PLASTIC |
Package Code | WPX |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 2.15mm |
宽度 | 1.74mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.15 x 1.74 x 0.53 |