文档标题 | 信息 |
---|---|
Package Name | W5X5.25G |
Package Previous Code | WPH |
Package Description | 25 Ball WLCSP, 5x5 ARRAY, 0 .4mm pitch - UAT |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WPH |
分类 | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.38mm |
宽度 | 2.34mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.38 x 2.34 x 0.00 |