文档标题 | 信息 |
---|---|
Package Name | W4X5.20R |
Package Previous Code | WPG |
Package Description | 4x5 20 I/O, 0.4mm Pitch, Thin WLCSP w/o solder ball; ATT |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
类别 | PLASTIC |
Package Code | WPG |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 2.15mm |
宽度 | 1.74mm |
Thickness | 0.23mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.15 x 1.74 x 0.23 |