文档标题 | 信息 |
---|---|
Package Name | W6X9.54 |
Package Previous Code | WPA |
Package Description | 6x9 WLCSP, 0.4mm Pitch, Amkor Technology Taiwan (ATT) |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
类别 | PLASTIC |
Package Code | WPA |
分类 | PLASTIC |
Lead Count | 54 |
Pb (Lead) Free | Yes |
长度 | 3.67mm |
宽度 | 2.55mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.67 x 2.55 x 0.50 |