文档标题 | 信息 |
---|---|
Package Name | W8X9.72A |
Package Previous Code | WNS |
Package Description | 8x9 72 Balls, 0.4mm Pitch, WLCSP; Unisem |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WNS |
分类 | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
长度 | 3.67mm |
宽度 | 3.27mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.67 x 3.27 x 0.50 |