文档标题 | 信息 |
---|---|
Package Name | W9X11.99 |
Package Previous Code | WNQ |
Package Description | 9x11 WLCSP, 0.4mm Pitch, Amkor Technology Taiwan (ATT) |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
类别 | PLASTIC |
Package Code | WNQ |
分类 | PLASTIC |
Lead Count | 99 |
Pb (Lead) Free | Yes |
长度 | 4.8mm |
宽度 | 4mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 4.80 x 4.00 x 0.50 |