文档标题 | 信息 |
---|---|
Package Name | W3X2.6D |
Package Previous Code | WNN |
Package Description | 6 Ball WLCSP, 3x2 Array -UNM |
Package Status | Active |
Package Type | WLCSP-BPBC |
类别 | PLASTIC |
Package Code | WNN |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 0.86mm |
宽度 | 1.36mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 0.86 x 1.36 x 0.54 |