文档标题 | 信息 |
---|---|
Package Name | W5X8.40A |
Package Previous Code | WNG |
Package Description | 40 Balls WLCSP 5x8 0.4mm Pitch |
Package Status | Active |
Package Type | WLCSP |
类别 | PLASTIC |
Package Code | WNG |
分类 | G |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 3.26mm |
宽度 | 2.06mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) | 3.26 x 2.06 x 0.5 |