文档标题 信息
Package Name W8X9.72A
Package Previous Code WNA
Package Description 8x9 72 Balls, 0.4mm Pitch, WLCSP; (ASE), Chung-Li, Taiwan
Package Status Active
Package Type WLCSP-BP
类别 PLASTIC
Package Code WNA
分类 PLASTIC
Lead Count 72
Pb (Lead) Free Yes
长度 3.67mm
宽度 3.27mm
Thickness 0.5mm
Pitch 0.4mm
Pkg. Dimensions (mm) 3.67 x 3.27 x 0.50

文档

类型 文档标题 日期
Package Outline Drawing PDF 293 KB
1 item