文档标题 | 信息 |
---|---|
Package Name | W6X6.36B |
Package Previous Code | WGA |
Package Description | 6x6, 36 Balls, 0.35mm Pitch, WLCSP; ATT |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WGA |
分类 | PLASTIC |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 2.44mm |
宽度 | 2.44mm |
Thickness | 0.44mm |
Pitch | 0.35mm |
Pkg. Dimensions (mm) | 2.44 x 2.44 x 0.44 |