文档标题 | 信息 |
---|---|
Package Name | W5X7.35 |
Package Previous Code | WFY |
Package Description | 35 Ball WLCSP, 5x7 ARRAY, 0.4mm Pitch - ASECL |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WFY |
分类 | PLASTIC |
Lead Count | 35 |
Pb (Lead) Free | Yes |
长度 | 2.88mm |
宽度 | 2.14mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.88 x 2.14 x 0.00 |