文档标题 | 信息 |
---|---|
Package Name | W3X3.9E |
Package Previous Code | WFR |
Package Description | 9 Ball WLCSP, 3x3 ARRAY (1.45mmx1.45mm) - ASECL |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WFR |
分类 | PLASTIC |
Lead Count | 9 |
Pb (Lead) Free | Yes |
长度 | 1.45mm |
宽度 | 1.45mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.45 x 1.45 x 0.00 |