文档标题 信息
Package Name W4X5.20F
Package Previous Code WEQ
Package Description 20 Ball WLCSP, 4x5 ARRAY, 0.4mm Pitch(with BSC)-ASEKH
Package Status Active
Package Type WLCSP-TKCURDLBC
类别 PLASTIC
Package Code WEQ
分类 PLASTIC
Lead Count 20
Pb (Lead) Free Yes
长度 2.34mm
宽度 1.72mm
Thickness 0.54mm
Pitch 0.4mm
Pkg. Dimensions (mm) 2.34 x 1.72 x 0.54