文档标题 | 信息 |
---|---|
Package Name | W5X8.40 |
Package Previous Code | WEO |
Package Description | 40 Ball WLCSP, 5x8 ARRAY, 0.4mm Pitch-UAT |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WEO |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 3.27mm |
宽度 | 2.01mm |
Thickness | 0.3mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.27 x 2.01 x 0.30 |