文档标题 | 信息 |
---|---|
Package Name | W7X8.46 |
Package Previous Code | WEM |
Package Description | 46 Ball WLCSP, 7x8 ARRAY, 0.4mm Pitch-ASEKH |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WEM |
分类 | PLASTIC |
Lead Count | 46 |
Pb (Lead) Free | Yes |
长度 | 3.31mm |
宽度 | 2.82mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.31 x 2.82 x 0.50 |