文档标题 | 信息 |
---|---|
Package Name | W7X8.52 |
Package Previous Code | WEE |
Package Description | 52 Ball WLCSP, 7x8 ARRAY, 0.4mm Pitch-ASEKH |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WEE |
分类 | PLASTIC |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 3.54mm |
宽度 | 3.14mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.54 x 3.14 x 0.50 |