文档标题 | 信息 |
---|---|
Package Name | W4X6.24 |
Package Previous Code | WEB |
Package Description | 24 Ball WLCSP, 4x6 ARRAY, 0.4mm Pitch |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WEB |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 2.4mm |
宽度 | 1.6mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.40 x 1.60 x 0.00 |