文档标题 | 信息 |
---|---|
Package Name | W5X5.25 |
Package Previous Code | WCV |
Package Description | 25 Ball WLCSP, 5x5 ARRAY, 0.5mm Pitch |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WCV |
分类 | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.6mm |
宽度 | 2.6mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.60 x 2.60 x 0.00 |