文档标题 | 信息 |
---|---|
Package Name | W4X4.16C |
Package Previous Code | WCT |
Package Description | 16 Ball WLCSP, 4x4 ARRAY, 0.5mm Pitch-SCS |
Package Status | Active |
Package Type | WLCSP-TCURDL |
类别 | PLASTIC |
Package Code | WCT |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 2.16mm |
宽度 | 2.16mm |
Thickness | 0.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.16 x 2.16 x 0.60 |