文档标题 | 信息 |
---|---|
Package Name | W3X4.12 |
Package Previous Code | WCP |
Package Description | 12 Ball WLCSP, 3x4 ARRAY |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WCP |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 1.7mm |
宽度 | 1.29mm |
Thickness | 0.3mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.70 x 1.29 x 0.30 |