文档标题 | 信息 |
---|---|
Package Name | W4X4.16F |
Package Previous Code | WCO |
Package Description | 16 Ball WLCSP, 4x4 ARRAY (1.740 mm x 1.740 mm) - UAT |
Package Status | Active |
Package Type | WLCSP-BPBC |
类别 | PLASTIC |
Package Code | WCO |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 1.74mm |
宽度 | 1.74mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.74 x 1.74 x 0.00 |