文档标题 | 信息 |
---|---|
Package Description | DSBGA 1.108 x 0.954 x 0.130 mm Body 0.2 |
Package Status | Active |
Package Type | DSBGA |
类别 | PLASTIC |
Package Code | WCN8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 1.11mm |
Pb Free Category | e3 Sn |
宽度 | 0.95mm |
Thickness | 0.13mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.22mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 1.11 x 0.95 x 0.13 |