文档标题 | 信息 |
---|---|
Package Name | W3X3.9C |
Package Previous Code | WCM |
Package Description | 9 Ball WLCSP, 3x3 ARRAY |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WCM |
分类 | PLASTIC |
Lead Count | 9 |
Pb (Lead) Free | Yes |
长度 | 1.3mm |
宽度 | 1.5mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 1.30 x 1.50 x 0.00 |