文档标题 | 信息 |
---|---|
Package Name | W2X2.4 |
Package Previous Code | WCK |
Package Description | 4 Ball WLCSP, 2x2 ARRAY |
Package Status | Active |
Package Type | WLCSP-BP |
类别 | PLASTIC |
Package Code | WCK |
分类 | PLASTIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 1.02mm |
宽度 | 1.2mm |
Thickness | 0.3mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.02 x 1.20 x 0.30 |